Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
12057, 12058_m - Panel Mount Block
Bill of material
12057
PN
Part No.
MAT
Material
Die-Cast Zinc
COL
Color
Black
THRD
Nut Thread
M6
A
30.00 mm
B
14.00 mm
C
7.00 mm
D
8.20 mm
E
E (Slot)
mm
F
4.00 mm
G
6.40 mm
H
H Dia.
6.80 mm
J
20.50 mm
K
10.00 mm
W
Weight
kg
CC
Compatibility Code
8-15, 8-40
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models