Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1206560 - NS 35/ 7,5 CAP
Bill of material
PHOENIX CONTACT 1206560
MANUID
Product number of the Manufacturer
1206560
DESCSHORT
Short Description
End cap
DESCLONG
Long Description
End cap, material: PP, uncoated, color: gray
MANUTYPEDESC
Manufacturer Type Description
NS 35/ 7,5 CAP
PREVIEW
Preview
INTNO
International product number
4017918173043
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA351
color
Grey
BAA018
length
37.500 mm
BAB664
material
Plastic
AAB638
Suitable for
T-rail
AAG182
covering width
7 mm
AAO663
GTIN
4017918173043
AAW338
Manufacturer product designation
End cap
AAU734
Manufacturer product description
DIN rail end piece, for DIN rail NS 35/7.5
AAO057
Product type
NS 35/ 7,5 CAP
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models