Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
80/20
Description
12068, 12069, 12070_m - Standard 2-D Hinge
Bill of material
12068
PN
Part No.
MAT
Material
Die-Cast Zinc
FIN
Finish
Black Powder Coat
AM
Adjustable Mount
A
76.00 mm
B
42.00 mm
C
60.00 mm
D
34.00 mm
E
4.00 mm
F
15.00 mm
G
G Dia.
8.00 mm
H
8.50 mm
J
J Dia.
6.60 mm
ML
Max. Load
300 Nm / 221 ft-Lbs.
W
Weight
.191 kg
CC
Compatibility Code
8-15, 8-40
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models