Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
12072, 12073 - Plastic Lift-Off Hinges
Bill of material
12072
PN
Part No.
MATH
Material of Hinge
Fiberglass-Reinforced Black Nylon
MATP
Material of Pin
Stainless Steel
POS
Position
A
1.260 Inch
B
1.575 Inch
C
2.362 Inch
D
D Dia.
0.590 Inch
E
0.295 Inch
F
F Dia.
0.252 Inch
G
G Slot Tab
0.315 Inch
ML
Max. Load
20 ft-Lbs.
W
Weight
.050 lbs.
CC
Compatibility Code
8-15
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models