Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Société / Etablissement
PHOENIX CONTACT
Description
1207323 - CF-10 FUSE 120V SET
Nomenclature
PHOENIX CONTACT 1207323
MANUID
Product number of the Manufacturer
1207323
DESCSHORT
Description short
Fusible de rechange
DESCLONG
Description long
Fusible de rechange
MANUTYPEDESC
Manufacturer Type Description
CF-10 FUSE 120V SET
PREVIEW
Preview
INTNO
GTIN-Code
4017918201876
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Standard delivery time
12
AAF726
rated current
2 A
AAG004
dimensions
5x20 mm
AAG005
optical defect indication present
No
AAG457
release characteristic
time-lag
AAO663
GTIN
4017918201876
AAW338
Manufacturer product designation
Fusible de rechange
AAU734
Manufacturer product description
Accessoires, pour automate à sertir
AAO057
Product type
CF-10 FUSE 120V SET
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85361010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
No recommendations available.
Modèles CAO générés
Aucune action possible avec ce composant !