Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
12074, 12075 - Plastic Standard Hinge
Bill of material
12074
PN
Part No.
MATH
Material of Hinge
Fiberglass-Reinforced Black Nylon
MATP
Material of Pin
Stainless Steel
A
20.00 mm
B
32.00 mm
C
C Dia.
4.00 mm
D
D Dia.
8.00 mm
E
6.00 mm
F
F Dia.
5.20 mm
G
G Slot Tab
H
20.40 mm
ML
Max. Load
10 Nm / 7.3 ft-Lbs.
W
Weight
.005 kg
CC
Compatibility Code
5-20
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models