Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1207639 - NS 35/ 7,5 PERF 250MM
Bill of material
PHOENIX CONTACT 1207639
MANUID
Product number of the Manufacturer
1207639
DESCSHORT
Short Description
DIN rail perforated
DESCLONG
Long Description
DIN rail perforated, acc. to EN 60715, material: Steel, galvanized, passivated with a thick layer, Standard profile, color: silver
MANUTYPEDESC
Manufacturer Type Description
NS 35/ 7,5 PERF 250MM
PREVIEW
Preview
INTNO
International product number
4046356366489
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
35 mm
BAA020
height
7.500 mm
BAA018
length
250 mm
AAF040
net weight
0.080 kg
BAB664
material
Steel
BAB888
Design
Supporting rail
BAF785
Surface
Galvanized
AAC899
Bore holes distance, centric
25 mm
BAE496
min. thickness
1 mm
AAF567
type of surface treatment
galvanized
AAG077
base height
27 mm
AAG076
punching present
Yes
AAC397
rail version according to standard
DIN EN 60715
AAO740
Hole, form of
Oblong hole
AAG011
thickness of material
1 mm
AAO663
GTIN
4046356366489
AAW338
Manufacturer product designation
DIN rail perforated
AAU734
Manufacturer product description
DIN rail perforated, acc. to EN 60715, material: Steel, galvanized, passivated with a thick layer, Standard profile, color: silver
AAO057
Product type
NS 35/ 7,5 PERF 250MM
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
20
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
72166190
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models