Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
12079, 12080, 12081, 12082, 12083 - Standard Constant Friction Hinge
Bill of material
12079
PN
Part No.
12079
MAT
Material
Die-Cast Zinc
FIN
Finish
Black Enamel
A
38.00 mm
B
17.80 mm
C
40.60 mm
D
D Dia.
4.50 mm
E
10.00 mm
F
3.00 mm
G
20.30 mm
H
28.00 mm
ML
Max. Load
40 Nm / 29.5 ft-Lbs.
FT
Friction Moment
W
Weight
40.00 (0.09) Gram (Lbs.)
CC
Compatibility Code
6-10, 6-25
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models