Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
80/20
Description
12085, 12086, 12087_m - Standard Hinges with Locking Lever
Bill of material
12085
PN
Part No.
MAT
Material
Die-Cast Zinc
FIN
Finish
Black Powder Coat
ST
Slot Tab
A
A Dia.
8.30 mm
B
80.00 mm
C
20.00 mm
D
13.00 mm
E
24.00 mm
F
40.00 mm
G
41.00 mm
H
14.00 mm
J
1.80 mm
K
8.00 mm
ML
Max. Load
250 Nm / 184 ft-Lbs.
W
Weight
.195 kg
CC
Compatibility Code
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models