Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
12085, 12086_in - Standard Hinges with Locking Lever
Bill of material
12085
PN
Part No.
MAT
Material
Die-Cast Zinc
FIN
Finish
Black Powder Coat
ST
Slot Tab
A
A Dia.
0.327 Inch
B
3.150 Inch
C
0.787 Inch
D
0.512 Inch
E
0.945 Inch
F
1.575 Inch
G
1.614 Inch
H
0.551 Inch
J
0.071 Inch
K
0.315 Inch
ML
Max. Load
184 ft-Lbs.
W
Weight
.43 Lbs.
CC
Compatibility Code
8-15, 8-40
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models