Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
12097_m - Standard Panel Hinge
Bill of material
12097
PN
Part No.
12097
MAT
Material
Steel
FIN
Finish
Black Powder Coat
A
64.00 mm
B
40.00 mm
C
20.00 mm
D
2.10 mm
E
E Dia.
8.20 mm
F
4.10 mm
G
20.20 mm
ML
Max. Load
25 Nm / 18.0 ft-Lbs.
W
Weight
.039 kg
CC
Compatibility Code
8-15, 8-40
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models