Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
120w90mm - 120w90mm1
Bill of material
ZDA08-5IK120GU-AF-5GU3KB
TYPE
type
CODE
OP
output power
120 W
V
Voltage
1ph 100 V
F
frequency
50/60 Hz
A
electric current
2.1/2.5 A
ST
Starting torque
600 mN.m
RT
Rated torque
930/750 mN.m
RS
Rated speed
1250/1550 r/min
C
Capacitance
30.0 μF
RR
L1
65.5
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models