Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1211-32 - B1 Prefix® wall exit adapter Ø 32 mm
Bill of material
1211-32
CNSORDERNO
Art. No.
1211-32
CNSEAN
EAN code
4013456551404
BZ
Designation
B1 Prefix®-Wandauslassadapter Ø 32 mm
LOD
Level of details
BD
For concrete coverings of
20 - 60 mm
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
By using the B1 Prefix® wall exit adapters, the end and transition bushes and the wall and ceiling transition 30° can quickly and easily be fixed to the reinforcement for the opposing formwork side. They are fitted with two sturdy facing slots for locking the new Prefix® system wings together. · Fast, easy installation directly onto the opposing formwork without support element and abutment · For facing concrete installation to the opposing formwork
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    1211-25 - B1 Prefix® wall exit adapter Ø 25 mm
    KAISER
    1202-29 - Conc. const. wall and ceil. trans. 30°
    KAISER
    9941.25 - Prefix® 2.0 concrete construction box 2x1 NUP
    KAISER
    1261-43 - Concrete construction oval funnel
    KAISER
    9941 - Prefix® 2.0 concrete construction box 1x1 NUP
    KAISER
    1261-42 - Concrete construction oval funnel
    KAISER
    9916.21 - Transition box
    KAISER
    9917.21 - Transition box
    KAISER
    9912.01 - Flush-mounting junction box
    KAISER
    9916.06 - Protective cover
    KAISER
    9916 - Transition box
    KAISER
    9917 - Transition box
    KAISER
    9911.01 - Flush-mounting junction box
    KAISER
    9914.01 - Flush-mounting transition box
Previews
3D
Dimension
2D
Download CAD models