Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212162 - WIREFOX-D 13
Bill of material
PHOENIX CONTACT 1212162
MANUID
Product number of the Manufacturer
1212162
DESCSHORT
Short Description
Stripping tool
DESCLONG
Long Description
Stripping tool, min. cross section: 0.2 mm², max. cross section: 4 mm², weight 46.5, black
MANUTYPEDESC
Manufacturer Type Description
WIREFOX-D 13
PREVIEW
Preview
INTNO
International product number
4046356454155
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA018
length
125 mm
BAD383
Insulation present
Yes
AAL297
strip length adjustable
No
BAD875
Net weight
46.500 g
AAG615
VDE tested
No
AAM090
isolation protection (1000 V) present
No
BAE894
Design of handle
2-components
BAC745
Min. cross section
0.200 mm^2
AAG666
grip casing
plastic sleeve
BAC680
Max. cross section
4 mm^2
AAG794
ESD proved
No
AAL756
depth of notch adjustable
No
AAK878
automatic wrenching
No
AAL858
impact protection present
Yes
AAL786
longitudinal section present
No
AAI998
min. strip diameter (AWG)
24
AAI997
max. strip diameter (AWG)
12
AAJ001
max. strip range (cross-section)
4 mm^2
AAI999
max. strip range (diameter)
13 mm
AAJ000
min. strip range (diameter)
8 mm
AAM138
spiral cut possible
No
BAB162
Height of head over all
37 mm
AAL197
self adjusting
No
AAL442
wire cutter present
No
AAG843
jaw length
0 mm
AAM054
round edge present
Yes
BAF513
width of head over all
25 mm
AAJ002
min. strip range (cross-section)
0.200 mm^2
AAO663
GTIN
4046356454155
AAW338
Manufacturer product designation
Stripping tool
AAU734
Manufacturer product description
Stripping tool, for stripping installation lines of Ø 8 - 13 mm , e.g. NYM 3 x 1.5 mm² to 5 x 2.5 mm², single line stripping 0.2 mm² - 4 mm² , with longitudinal cut blade and sliding knife
AAO057
Product type
WIREFOX-D 13
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82055980
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part