Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212380 - CF 3000 AB 0,25
Bill of material
PHOENIX CONTACT 1212380
MANUID
Product number of the Manufacturer
1212380
DESCSHORT
Short Description
Accessories
DESCLONG
Long Description
Spare knife
MANUTYPEDESC
Manufacturer Type Description
CF 3000 AB 0,25
PREVIEW
Preview
INTNO
International product number
4046356461474
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
BAI995
Crimping length
8 mm
BAI994
min. adjustable conductor cross-section
0.250 mm^2
BAJ007
max. adjustable conductor cross-section
0.340 mm^2
AAO663
GTIN
4046356461474
AAW338
Manufacturer product designation
Accessories
AAU734
Manufacturer product description
Replacement stripping blade, for CF 3000-TOOLKIT 0,25
AAO057
Product type
CF 3000 AB 0,25
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
84799070
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
このページを訪れたユーザーが閲覧したその他のデータ
    HARTING
    Stripping Blade Set / straight
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。