Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212788 - CUTFOX 12_DB
Bill of material
PHOENIX CONTACT 1212788
MANUID
Product number of the Manufacturer
1212788
DESCSHORT
Short Description
Cable-cutting tool
DESCLONG
Long Description
Cable-cutting tool, max. cross section: 35 mm²
MANUTYPEDESC
Manufacturer Type Description
CUTFOX 12_DB
PREVIEW
Preview
INTNO
International product number
4046356994644
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAD383
Insulation present
Yes
BAB146
overall length
165 mm
AAG615
VDE tested
No
AAM090
isolation protection (1000 V) present
No
BAE894
Design of handle
2-components
AAL858
impact protection present
Yes
AAK209
construction/operation
Mechanical
AAL296
strip function present present
No
AAM077
cutting jaws exchangeable
No
AAR517
ergonomic design
suitable for right-handers
AAG297
suitable for solid cores
No
AAG298
useful for stranded conductors
No
AAL362
replaceable cutting head present
No
AAL644
suitable for steel wire braiding
No
AAG293
suitable for fine strand conductors
Yes
AAG175
max. cable cross section
35 mm^2
AAI579
suitable for max. cable diameter
12 mm
AAO663
GTIN
4046356994644
AAW338
Manufacturer product designation
Cable-cutting tool
AAU734
Manufacturer product description
Cable cutter, for copper and aluminum up to 12 mm in diameter (up to 35 mm²), type of packaging: with holder for sales display (backcard)
AAO057
Product type
CUTFOX 12_DB
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82032000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
载入中 ...
下载CAD模型
没有针对该零部件的生成操作