Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
12162, 12164, 12165, 12166 - Plastic Standard Hinge
Bill of material
12162
PN
Part No.
ST
Slot Tab
MATH
Material of Hinge
Fiberglass-Reinforced Black Nylon
MATP
Material of Pin
Die-Cast Zinc
A
56.00 mm
B
36.00 mm
C
10.20 mm
D
63.00 mm
E
mm
F
mm
G
10.50 mm
H
H Dia.
20.00 mm
J
J Dia.
6.40 mm
K
8.00 mm
ML
Max. Load
20 Nm / 14.7 ft-Lbs.
W
Weight
kg
CC
Compatibility Code
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models