Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
12167_in - Gravity Roller Mounting Block
Bill of material
12167
PN
Part No.
12167
MAT
Material
Fiberglass-Reinforced Nylon
COL
Color
Black
A
1.969 Inch
B
0.283 Inch
C
0.256 Inch
D
0.276 Inch
E
0.394 Inch
F
0.709 Inch
G
0.472 Inch
H
0.315 Inch
W
Weight
.018 Lbs.
CC
Compatibility Code
8-15, 8-40, 10-45
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models