Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
12168_in - Trapezoid Base Anchor
Bill of material
12168
PN
Part No.
12168
MAT
Material
Die-Cast Zinc
FIN
Finish
Black Powder Coat
A
2.126 Inch
B
0.551 Inch
C
2.992 Inch
D
2.756 Inch
E
1.890 Inch
F
5.906 Inch
G
0.787 Inch
H
H (deg)
45
J
0.591 Inch
FM
Floor Mounting
for 12194
BASE
For Base
3.150 Inch
W
Weight
1.07 lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models