Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
12168_m - Trapezoid Base Anchor
Bill of material
12168
PN
Part No.
12168
MAT
Material
Die-Cast Zinc
FIN
Finish
Black Powder Coat
A
54.00 mm
B
14.00 mm
C
76.00 mm
D
70.00 mm
E
48.00 mm
F
150.00 mm
G
20.00 mm
H
H (deg)
45
J
15.00 mm
FM
Floor Mounting
for 12194
BASE
For Base
80.00 mm
W
Weight
.485 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models