Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1218777-1
Bill of material
1218777-1
PN
Part Number
1218777-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1218777-1
TEINTERNALDESCRIPTION
TE Internal Description
ADAPTER, OSP PLUG TO SMA JACK, BULKHEAD
SIDEAINTERFACE
Side A Interface
SMA
SIDEAGENDER
Side A Gender
Jack
SIDEBINTERFACE
Side B Interface
OSP
SIDEBGENDER
Side B Gender
Plug
CONNECTORSYSTEM
Connector System
Cable-to-Cable
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
NUMBEROFPOSITIONS
Number of Positions
1
IMPEDANCEOHM
Impedance
50 Ohm
BODYSTYLE
Body Style
Straight
BODYPLATINGFINISH
Body Plating Finish
Passivated
BODYMATERIAL
Body Material
Stainless Steel
RFCONNECTORCENTERCONTACTMATERIAL
RF Connector Center Contact Material
Beryllium Copper
RFCONNECTORCENTERCONTACTPLATINGMATERIAL
RF Connector Center Contact Plating Material
Gold
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Bulkhead
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-65 - 165 C [ -85 - 329 F ]
CIRCUITAPPLICATION
Circuit Application
Signal
DIELECTRICMATERIAL
Dielectric Material
PTFE Fluorocarbon
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model