Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
12192_in - Extended Base for Swivel Feet
Bill of material
12192
PN
Part No.
12192
MAT
Material
Die-Cast Zinc
FIN
Finish
Black Powder Coat
BASE
Base
3.110 Inch
A
0.445 Inch
B
5.275 Inch
C
2.559 Inch
D
0.118 Inch
E
0.709 Inch
F
0.551 Inch
G
3.110 Inch
ML
Max. Load
6600.00 lbs.
W
Weight
.88 lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models