Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
12194_in - Trapezoid Base for Swivel Feet
Bill of material
12194
PN
Part No.
12194
MAT
Material
Die-Cast Zinc
FIN
Finish
Black Powder Coat
A
0.787 Inch
B
3.110 Inch
C
0.118 Inch
ML
Max. Load
6600.00 lbs.
W
Weight
.56 lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models