Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
12194_m - Trapezoid Base for Swivel Feet
Bill of material
12194
PN
Part No.
12194
MAT
Material
Die-Cast Zinc
FIN
Finish
Black Powder Coat
A
20.00 mm
B
79.00 mm
C
3.00 mm
ML
Max. Load
2994.00 kg
W
Weight
.254 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models