Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1221641 - NBC-M12FSBPS-RJ45S-93B/0,12
Bill of material
PHOENIX CONTACT 1221641
MANUID
Product number of the Manufacturer
1221641
DESCSHORT
Short Description
Network cable
DESCLONG
Long Description
Network cable, degree of protection: IP20, cable length: 0.12 m, number of positions: 4, 100 Mbps, CAT5, PROFINET
MANUTYPEDESC
Manufacturer Type Description
NBC-M12FSBPS-RJ45S-93B/0,12
PREVIEW
Preview
INTNO
International product number
4063151309947
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
18
BAC140
Combustibility class
V0
AAT080
Pole number
4
AAO663
GTIN
4063151309947
AAW338
Manufacturer product designation
Network cable
AAU734
Manufacturer product description
Network cable, degree of protection: IP20, cable length: 0.12 m, number of positions: 4, 100 Mbps, CAT5, PROFINET
AAO057
Product type
NBC-M12FSBPS-RJ45S-93B/0,12
AAY811
URI of the product
http://www.phoenixcontact.com/product/1221641
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
No generation actions are associated with this part