Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1221745 - PSR-ESS-ACC-CB1-C5
Bill of material
PHOENIX CONTACT 1221745
MANUID
Product number of the Manufacturer
1221745
DESCSHORT
Short Description
Module holder
DESCLONG
Long Description
Module holder for modular emergency stop switches, connects the contact block and actuator with bayonet lock, suitable for 5 elements
MANUTYPEDESC
Manufacturer Type Description
PSR-ESS-ACC-CB1-C5
PREVIEW
Preview
INTNO
International product number
4063151310844
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAF040
net weight
0.017 kg
AAP419
Number of devices that can be built in
5
BAC179
Installation diameter
22.300 mm
AAO663
GTIN
4063151310844
AAW338
Manufacturer product designation
Module holder
AAU734
Manufacturer product description
Module holder for modular emergency stop switches, connects the contact block and actuator with bayonet lock, suitable for 5 elements
AAO057
Product type
PSR-ESS-ACC-CB1-C5
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models