Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1221757 - PSR-ESS-M0-H110
Bill of material
PHOENIX CONTACT 1221757
MANUID
Product number of the Manufacturer
1221757
DESCSHORT
Short Description
Actuator
DESCLONG
Long Description
Actuator with anti-lock collar for modular emergency stop switches, for combination with module holder and contact module as a functional unit, panel installation, bayonet lock
MANUTYPEDESC
Manufacturer Type Description
PSR-ESS-M0-H110
PREVIEW
Preview
INTNO
International product number
4063151310875
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG975
degree of protection
IP69K
BAA561
Hole, diameter
22.300 mm
AAF040
net weight
0.061 kg
BAD706
suitable for EMERGENCY-OFF
Yes
AAZ486
Degree of protection (NEMA)
NEMA 4
AAZ487
Degree of protection (NEMA), front side
NEMA 4
AAB594
Color of button
red
BAC363
Color of front ring
yellow
BAD492
Can be illuminated
No
BAC170
Diameter of cap
55 mm
BAD620
Latching present
Yes
AAC205
Material of front ring
Plastic
AAC043
front ring present
Yes
BAD613
Probing possible
No
BAC234
Unlocking type
turn unlatching mechanism
AAO663
GTIN
4063151310875
AAW338
Manufacturer product designation
Actuator
AAU734
Manufacturer product description
Actuator with anti-lock collar for modular emergency stop switches, for combination with module holder and contact module as a functional unit, panel installation, bayonet lock
AAO057
Product type
PSR-ESS-M0-H110
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85365080
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Neff Gewindetriebe
    SEW Three Phase Standard Motor B14/B5
    SIEMENS
    Push-button actuator, complete unit
    PHOENIX CONTACT
    1221753 - PSR-ESS-M0-H120
    Rittal
    HD Switch housing - HD Switch housing
    Cooper Crouse-Hinds EU
    GHG 261 - Ex-Safety switch 10 A for Zone 1/21
    SIEMENS
    Front element for push-button actuators
    PHOENIX CONTACT
    1419185 - VS-V1-F-RJ45-MNNA-1-C-S-JI-S
    PHOENIX CONTACT
    1411451 - HC-EVO-B10-HHFD-EL-AL
    PHOENIX CONTACT
    1411439 - HC-B-G-M20-EC-AL
    PHOENIX CONTACT
    1411445 - HC-B-G-M40-ER-AL
    PHOENIX CONTACT
    1411455 - HC-EVO-B10-HLFD-EL-AL
    Elesa
    PLRB+C - ELESA-Side mount bayonet style flange
    Carlo Gavazzi
    M18 Plug
    Balluff
    Photoelectric sensors
Previews
3D
2D
Download CAD models