Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Gühring
Description
1222 - DIN 345 TICN DRILL
Bill of material
1222 16.670
J21
Item ID
J22
Item Name
C-SPIRALBOHRER
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
J1
Standard Number
DIN 345
J8
Treatment
BVB
A11
Cutting Diameter min
C11
Connection Type, Machine Side
MKG
C12
Connection Form, Machine Side
20
B3
Protruding Length
mm
B4
Usable Length
mm
B5
Overall Length
mm
B6
Flute Length
mm
B71
Function Length
mm
D1
Number of Cutting Edges
2
D7
Weight
kg
NSM
Standard of Characteristics
DIN4000-81
E1
Point Angle, Step Included Angle
130 Grad
F1
Cutting Direction
R
H11
Cutting Tool Material
H5
Coating
TICN
B7
Point Length
mm
D2
Helix Direction
R
D3
Helix Angle
38 Grad
H22
Coolant Exit Style Code
0
BLD
Tool Style Code
1
J6
Connection Code, Machine Side
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models