Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1223-22 - Conc. const. univ. install. housing
Bill of material
1223-22
CNSORDERNO
Order Number
1223-22
LOD
LOD Level
BZ
Description
Conc. const. univ. install. housing, 90 x 90 x 70 mm, with mineral fibreboard
L
Length
90 mm
B
Width
90 mm
T
Depth
70 mm
EO
Example of application
40 x 40 mm
GET
Device installation depth
60 mm
DS
Ceiling thickness
>= 140 mm
WS
Wall thickness
>= 110 mm
CNSEAN
EAN-Code
4013456490017
CNSMASSEXACT
Individual net weight
119.500 g
CNSVOLUMEEXACT
Single volume
0.878 L
ETIM40
ETIM 40
EC002601
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models