Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1224266 - NBC-P12FSD/ 0,3-93E/R4AC
Bill of material
PHOENIX CONTACT 1224266
MANUID
Product number of the Manufacturer
1224266
DESCSHORT
Short Description
Network cable
DESCLONG
Long Description
Network cable, Ethernet CAT5 (100 Mbps), 4-position, shielded (Advanced Shielding Technology), Socket straight M12, coding: D Push Pull / IP67, on Plug straight RJ45 / IP20, cable length: 0.3 m
MANUTYPEDESC
Manufacturer Type Description
NBC-P12FSD/ 0,3-93E/R4AC
PREVIEW
Preview
INTNO
International product number
4063151312893
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
27
AAC895
diameter
6.400 mm
AAP798
Application standards
not available
AAC820
Min. operating temperature
-25 °C
AAC821
Max. operating temperature
85 °C
BAB392
certificate/approval
not available
AAT080
Pole number
4
BAD656
Without halogens
No
BAB664
material
thermoplastic polyurethan-elastomers (TPU)
AAC202
Material of the contact coat
Nickel/gold
AAC076
Coding (head 1)
D-coded
BAD993
screened
Yes
AAW069
Areas of application for signal and data transmission
Standard
AAD251
Material of the cable mantle
PUR
AAB734
Cable length can be configured
No
AAB418
Design of the electrical connection (head 1)
M12
BAF281
Use for product
not relevant
AAF583
nominal voltage
48 V
AAC823
Rated value of current
1 A
BAB378
Color of coat
water blue RAL 5021
AAC029
min. permissible cable outside temperature, when moving
-20 °C
AAC028
min. permissible cable outside temperature, fixed laid
-40 °C
AAB912
max. permissible cable outside temperature, fixed laid
80 °C
AAB913
max. permissible cable outside temperature, when moving
80 °C
AAP775
Number of wires
4
AAM076
suitable for cable guide chain
No
AAB226
arrangement of the cable lead-in (head 2)
straight
AAB419
Design of the electrical connection (head 2)
RJ45
AAB225
Arrangement of the cable lead-in, head 1
straight
AAB379
Type of plug-in contact, head 1
Female (socket)
AAS488
Type of plug-in contact (head 2)
Male (plug)
AAW074
Conductor cross-section, max.
0.140 mm^2
AAW073
Conductor cross section (AWG), max.
26
AAW075
Coding
not relevant
AAW072
Torsion-resistant
No
AAW071
Hybrid cable
No
AAB762
Length of the preassembled line
0.300 m
AAW070
Category (capacity)
Ethernet
BAB262
Thickness of insulation
1.200 mm
AAO663
GTIN
4063151312893
AAW338
Manufacturer product designation
Network cable
AAU734
Manufacturer product description
Network cable, Ethernet CAT5 (100 Mbps), 4-position, shielded (Advanced Shielding Technology), Socket straight M12, coding: D Push Pull / IP67, on Plug straight RJ45 / IP20, cable length: 0.3 m
AAO057
Product type
NBC-P12FSD/ 0,3-93E/R4AC
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models