Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
12254_in - Plastic Standard Hinge
Bill of material
12254
PN
Part No.
12254
MATH
Material of Hinge
Fiberglass-Reinforced Nylon
COL
Color
Black
MATP
Material of Pin
Steel
A
1.575 Inch
B
0.787 Inch
C
2.559 Inch
D
1.772 Inch
E
0.244 Inch
F
F Dia.
0.472 Inch
G
G Dia.
0.157 Inch
H
0.394 Inch
J
J Dia.
0.343 Inch
ML
Max. Load
12.5 ft-Lbs.
W
Weight
.02 Lbs.
CC
Compatibility Code
8-15, 8-40
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models