Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
12254_m - Plastic Standard Hinge
Bill of material
12254
PN
Part No.
12254
MATH
Material of Hinge
Fiberglass-Reinforced Nylon
COL
Color
Black
MATP
Material of Pin
Steel
A
40.00 mm
B
20.00 mm
C
65.00 mm
D
45.00 mm
E
6.20 mm
F
F Dia.
12.00 mm
G
G Dia.
4.00 mm
H
10.00 mm
J
J Dia.
8.70 mm
ML
Max. Load
17 Nm / 12.5 ft-Lbs.
W
Weight
.0075 kg
CC
Compatibility Code
8-15, 8-40
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models