Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1226939 - EV-T2M4CC-DC150A-10,0M35ESBK11
Bill of material
PHOENIX CONTACT 1226939
MANUID
Product number of the Manufacturer
1226939
DESCSHORT
Short Description
DC charging cable
DESCLONG
Long Description
CHARX connect standard, DC charging cable, with vehicle charging connector and open cable end, for charging electric vehicles (EV) with direct current (DC), with connected PP contact, with replaceable mating face frame, with analog temperature sensors, CCS type 2, IEC 62196-3, PHOENIX CONTACT logo, cable: 10 m, black, straight, NOTE: The cable length exceeds the normative specification of 10 m.
MANUTYPEDESC
Manufacturer Type Description
EV-T2M4CC-DC150A-10,0M35ESBK11
PREVIEW
Preview
INTNO
International product number
4063151319175
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
72
AAP798
Application standards
IEC 62196-3
AAC824
Nominal current
150 A
AAF583
nominal voltage
1000 V
BAD006
Current type
DC
AAG538
length of the cable
10 m
AAT134
Charging mode
Mode 4
AAT132
Type infrastructure side
free conductor end
AAT133
With Incable Control Box (ICCB)
No
AAT131
Type vehicle side
type 2 CCS
AAT130
Number of communication conductors
2
AAT135
With temperature sensor
Yes
AAO663
GTIN
4063151319175
AAW338
Manufacturer product designation
DC charging cable
AAU734
Manufacturer product description
CHARX connect standard, DC charging cable, with vehicle charging connector and open cable end, for charging electric vehicles (EV) with direct current (DC), with connected PP contact, with replaceable mating face frame, with analog temperature sensors, CCS type 2, IEC 62196-3, PHOENIX CONTACT logo, cable: 10 m, black, straight, NOTE: The cable length exceeds the normative specification of 10 m.
AAO057
Product type
EV-T2M4CC-DC150A-10,0M35ESBK11
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models