Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1227-50 - Conc. constr. slab ceilng large box 115
Bill of material
1227-50
CNSORDERNO
Art. No.
1227-50
BZ
Type
Conc. constr. slab ceilng large box 115, 3-part, exit opening Ø 60 mm, with metal nut M5, depth 115 mm
LOD
Level of Details
ALO
Exit opening Ø
60 mm
D
Diameter
102 mm
T
Depth
115 mm
M25
Markings for cables and DIN EN conduits up to Ø 25 mm
8
M32
Markings for cables and DIN EN conduits up to Ø 32 mm
4
AT
Number of parts
3
CNSMASSEXACT
Individual net weight
85.500 g
CNSVOLUMEEXACT
Single volume
0.964 l
CNSEAN
EAN-Code
4013456330504
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
fehlt
ETIM40
ETIM 40
EC002601
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models