Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1234227 - E-WM (EX18)R
Bill of material
PHOENIX CONTACT 1234227
MANUID
Product number of the Manufacturer
1234227
DESCSHORT
Short Description
Marking foil
DESCLONG
Long Description
Marking foil, Roll, white, unlabeled, can be labeled with: THERMOMARK E.WIRE, mounting type: welding, cable diameter range: 1.8 ... 5.6 mm, lettering field size: 3 lettering fields with variable height x 17.5 mm, roll length: 100 m
MANUTYPEDESC
Manufacturer Type Description
E-WM (EX18)R
PREVIEW
Preview
INTNO
International product number
4063151337674
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
17.800 mm
BAA351
color
White
AAF040
net weight
0.336 kg
AAZ234
Marking process
Thermal transfer for rolls
AAH043
type of delivery
Castor
BAD656
Without halogens
Yes
AAZ223
Smudge resistance
DIN EN 61010-1 (VDE 0411-01):2020-03
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
AAO663
GTIN
4063151337674
AAW338
Manufacturer product designation
Marking foil
AAU734
Manufacturer product description
Marking foil, Roll, white, unlabeled, can be labeled with: THERMOMARK E.WIRE, mounting type: welding, cable diameter range: 1.8 ... 5.6 mm, lettering field size: 3 lettering fields with variable height x 17.5 mm, roll length: 100 m
AAO057
Product type
E-WM (EX18)R
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39173200
COO
Country of origin
CH
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
No generation actions are associated with this part