Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1234228 - E-WM (EX18)R YE
Bill of material
PHOENIX CONTACT 1234228
MANUID
Product number of the Manufacturer
1234228
DESCSHORT
Short Description
Marking foil
DESCLONG
Long Description
Marking foil, Roll, yellow, unlabeled, can be labeled with: THERMOMARK E.WIRE, THERMOMARK E.300 (D)/600 (D), mounting type: welding, cable diameter range: 1.8 ... 5.6 mm, lettering field size: 3 lettering fields with variable height x 17.5 mm, roll length: 90 m
MANUTYPEDESC
Manufacturer Type Description
E-WM (EX18)R YE
INTNO
International product number
4063151338008
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
17
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39199080
COO
Country of origin
CH
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
No generation actions are associated with this part