Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1234231 - E-WM (EX23)R
Bill of material
PHOENIX CONTACT 1234231
MANUID
Product number of the Manufacturer
1234231
DESCSHORT
Short Description
Marking foil
DESCLONG
Long Description
Marking foil, Roll, white, unlabeled, can be labeled with: THERMOMARK E.WIRE, mounting type: welding, cable diameter range: 1.8 ... 5.6 mm, lettering field size: 3 lettering fields with variable height x 22.1 mm, roll length: 100 m
MANUTYPEDESC
Manufacturer Type Description
E-WM (EX23)R
PREVIEW
Preview
INTNO
International product number
4063151337049
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
22.400 mm
BAA351
color
White
BAG640
Assembly type
quick fastening
AAF040
net weight
0.414 kg
AAZ234
Marking process
Thermal transfer for rolls
AAH043
type of delivery
Castor
BAD656
Without halogens
Yes
BAB664
material
PET + thermoplastic hot-melt adhesive
AAZ223
Smudge resistance
DIN EN 61010-1 (VDE 0411-01):2020-03
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
AAA915
max. relative humidity (operation)
50 %
AAQ341
max. storage temperature
23 °C
AAQ342
min. storage temperature
23 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAA942
min. relative humidity (operation)
50 %
BAC732
Min. cable diameter
1.800 mm
BAC624
Max. diameter of conductors
5.600 mm
BAC708
Min. diameter of conductors
1.800 mm
AAO663
GTIN
4063151337049
AAW338
Manufacturer product designation
Marking foil
AAU734
Manufacturer product description
Marking foil, Roll, white, unlabeled, can be labeled with: THERMOMARK E.WIRE, mounting type: welding, cable diameter range: 1.8 ... 5.6 mm, lettering field size: 3 lettering fields with variable height x 22.1 mm, roll length: 100 m
AAO057
Product type
E-WM (EX23)R
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39173200
COO
Country of origin
CH
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
No generation actions are associated with this part