Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1234750002 - IE-C5DS4UG0002MBSA70-E
Bill of material
Weidmueller 1234750002
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1234750002
MANUTYPEDESC
Manufacturer Type Description
IE-C5DS4UG0002MBSA70-E
DESCSHORT
Short Description
PROFINET Cable (assembled) RJ45 IP 20, Number of poles: 4, Length: 0.2 mm
DESCLONG
Long Description
Ready-for-connection PROFINET data lines with copper wires.
GTIN
4050118703528
MANUNAME
Manufacturer Name
Weidmueller Group
AAD244
Category
5
AAG324
flame retardant version
Yes
AAK270
color anti-kink sleeve
black
AAK321
cable construction
1x4
AAK335
type of anti-kink sleeve
without
AAK423
type of connector connection 2
RJ45 8(4)
AAL680
halogen free (according to EN 50267-2-2)
Yes
BAB378
Color of coat
green
BAD656
Without halogens
Yes
BAD993
shielded
Yes
BAD994
Without halogens as in EN 50267-2-3
Yes
BAG975
degree of protection
IP20
BAI969
Length
0.200 m
AAF040
Mass
0.060 kg
AAD931
customs tariff number (TARIC)
85444290
URL
URL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models