Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1239644 - SACC-CI-M12MS-8CON-L90 SH SCOX
Bill of material
PHOENIX CONTACT 1239644
MANUID
Product number of the Manufacturer
1239644
DESCSHORT
Short Description
Contact carrier
DESCLONG
Long Description
Contact carrier, 8-position, Pin, angled, M12-SPEEDCON, coding: A, PCB mounting, Wave soldering, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
MANUTYPEDESC
Manufacturer Type Description
SACC-CI-M12MS-8CON-L90 SH SCOX
PREVIEW
Preview
INTNO
International product number
4063151432959
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
63
BAG975
degree of protection
IP67
AAP798
Application standards
IEC 61076-2-101
BAB392
certificate/approval
not available
AAD244
Category
not relevant
BAD993
screened
No
AAK422
type of connector connection 1
M12
AAK423
type of connector connection 2
not relevant
BAB378
Color of coat
variable
BAD999
Oil-resistant in accordance EN 60811-2-1
No
AAK420
case connector connection 1
IEC 61076-2-101-A1 M12-D
AAK421
case connector connection 2
not relevant
AAM031
locking lever present
No
AAK381
pin assignment
1:1
AAM076
suitable for cable guide chain
No
BAD994
Without halogens as in EN 50267-2-3
No
AAO663
GTIN
4063151432959
AAW338
Manufacturer product designation
Contact carrier
AAU734
Manufacturer product description
Contact carrier, 8-position, Pin, angled, M12-SPEEDCON, coding: A, PCB mounting, Wave soldering, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
AAO057
Product type
SACC-CI-M12MS-8CON-L90 SH SCOX
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
20
QUANTITYINT
Quantity Scale
20
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models