Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1239922 - SACC-DSI-M12MS-8CON-L180 VAX
Bill of material
PHOENIX CONTACT 1239922
MANUID
Product number of the Manufacturer
1239922
DESCSHORT
Short Description
Device connector, rear mounting
DESCLONG
Long Description
Device connector, rear mounting, 8-position, Pin, straight, M12, coding: A, Rear mounting, Pg9, Solder pins, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
MANUTYPEDESC
Manufacturer Type Description
SACC-DSI-M12MS-8CON-L180 VAX
PREVIEW
Preview
INTNO
International product number
4063151431785
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
103
BAH005
rated voltage
30 V
AAF726
rated current
2 A
AAP798
Application standards
IEC 61076-2-101
BAC140
Combustibility class
V0
BAB392
certificate/approval
cULus Recognized, UL Recognized
AAF040
net weight
0.015 kg
AAB373
Type of interlock
Screw locking mechanism
AAC108
Degree of protection (IP), mounted
IP65/IP67/IP69K
BAA039
max. operating ambient temperature
85 °C
AAC202
Material of the contact coat
Au
BAA295
Degree of soiling
3
AAS476
Number of power contacts
0
AAD246
Overvoltage category
II
AAC049
PE connection present
No
AAS465
Insertion cycles, min.
100
BAC461
material of housing
Polyamide (PA)
AAB408
Design of housing
straight
AAC103
screen connection present
No
AAS467
Number of control contacts
8
AAW084
Number of data contacts
0
AAW083
Construction form of the plug connector
M12
AAC076
Coding (head 1)
A-coded
BAD993
screened
No
BAG101
Status display present
No
AAS493
Material used for the thread ring
Stainless steel
AAB378
Type of plug-in contact, outside
Male (plug)
AAO663
GTIN
4063151431785
AAW338
Manufacturer product designation
Device connector, rear mounting
AAU734
Manufacturer product description
Device connector, rear mounting, 8-position, Pin, straight, M12, coding: A, Rear mounting, Pg9, Solder pins, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
AAO057
Product type
SACC-DSI-M12MS-8CON-L180 VAX
AAY811
URI of the product
http://www.phoenixcontact.com/product/1239922
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
20
QUANTITYINT
Quantity Scale
20
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models