Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PERI
Description
124124 - UDG 25x50
Bill of material
124124
ARTICLENUMBER
Art.-Nr.
124124
SHORTNAME
UDG 25X50
ARTIKLENAME
Article Name
STEEL DECK UDG 25X50
ARTICLEDESC
Article Description
Mounted on Ledgers UH
ARTICLEGROUP
PERI UP FLEX MODULAR SCAFFOLD
LODLEVEL
LOD Level
LENGHT
0 mm
WIDTH
500 mm
HEIGHT
250 mm
AREA
0 mm^2
WEIGHT
3.88 kg
ARTICLESTATUS
1 - Standard Article
RENTABLE
UNIT
PC
PRODUCTINFO
Product Information
https://www.peri.com/en/products/scaffolding.html
PROCURUMENTLOC
Procurument Locations
https://www.peri.com/en/company/locations.html#view=list
DOCUMENTS
https://www.peri.de/produkte/geruestsysteme/arbeitsgerueste-und-geruest-plattformen/peri-up-flex-bewehrungsgeruest.html
DOCUMENTSADD
Documents Additional
https://www.peri.com/en/products/software-and-apps.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PERI
    124121 - UDG 25x75
    PERI
    124118 - UDG 25x100
    PERI
    124112 - UDG 25x150
    PERI
    124109 - UDG 25x200
    PERI
    109879 - UAF 200
    PERI
    123771 - UDG 25x250
    PERI
    124115 - UDG 25x125
    PERI
    124915 - UDG 25x300
    PERI
    111101 - UDP 75
    PERI
    114148 - UDC 75
    PERI
    100242 - UJB 38-80/55
    PERI
    100159 - UJS 38-80/50
    PERI
    100870 - UVA 250
    PERI
    114731 - STAIR STRINGER UA 125/100
Previews
3D
Dimension
2D
Download CAD models