Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1243124 - RC-09S1N8AB1NYX
Bill of material
PHOENIX CONTACT 1243124
MANUID
Product number of the Manufacturer
1243124
DESCSHORT
Short Description
Front panel feed-through
DESCLONG
Long Description
M23, Front panel feed-through, series: RC, straight, shielded: yes, Screw locking mechanism, No. of pos.: 8+1, Direction of rotation: Standard, contact connection type: Socket, Crimp connection, Flat gasket, 4x Ø 3.2, Panel thickness min.: 3 mm, Panel thickness max.: 7 mm, cable diameter range: 7.5 mm ... 9.5 mm, coding: N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
MANUTYPEDESC
Manufacturer Type Description
RC-09S1N8AB1NYX
PREVIEW
Preview
INTNO
International product number
4063151447397
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
47
AAF040
net weight
0.077 kg
BAD656
Without halogens
No
AAO663
GTIN
4063151447397
AAW338
Manufacturer product designation
Front panel feed-through
AAU734
Manufacturer product description
M23, Front panel feed-through, series: RC, straight, shielded: yes, Screw locking mechanism, No. of pos.: 8+1, Direction of rotation: Standard, contact connection type: Socket, Crimp connection, Flat gasket, 4x Ø 3.2, Panel thickness min.: 3 mm, Panel thickness max.: 7 mm, cable diameter range: 7.5 mm ... 9.5 mm, coding: N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
AAO057
Product type
RC-09S1N8AB1NYX
AAY811
URI of the product
http://www.phoenixcontact.com/product/1243124
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
20
QUANTITYINT
Quantity Scale
20
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part