Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1244468 - RC-12P1N8A23YQX
Bill of material
PHOENIX CONTACT 1244468
MANUID
Product number of the Manufacturer
1244468
DESCSHORT
Short Description
Device connector front mounting
DESCLONG
Long Description
M23, Device connector front mounting, series: RC, straight, shielded: yes, Screw locking mechanism, No. of pos.: 12, Direction of rotation: Standard, contact connection type: Pin, Crimp connection, Flat gasket, 4x Ø 3.2, coding: N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
MANUTYPEDESC
Manufacturer Type Description
RC-12P1N8A23YQX
PREVIEW
Preview
INTNO
International product number
4063151454135
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
46
AAF040
net weight
0.028 kg
BAD656
Without halogens
No
AAO663
GTIN
4063151454135
AAW338
Manufacturer product designation
Device connector front mounting
AAU734
Manufacturer product description
M23, Device connector front mounting, series: RC, straight, shielded: yes, Screw locking mechanism, No. of pos.: 12, Direction of rotation: Standard, contact connection type: Pin, Crimp connection, Flat gasket, 4x Ø 3.2, coding: N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
AAO057
Product type
RC-12P1N8A23YQX
AAY811
URI of the product
http://www.phoenixcontact.com/product/1244468
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
40
QUANTITYINT
Quantity Scale
40
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models