Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1244469 - RC-12P2N8A23YQX
Bill of material
PHOENIX CONTACT 1244469
MANUID
Product number of the Manufacturer
1244469
DESCSHORT
Short Description
Device connector front mounting
DESCLONG
Long Description
M23, Device connector front mounting, series: RC, straight, shielded: yes, Screw locking mechanism, No. of pos.: 12, Direction of rotation: Counter direction, contact connection type: Pin, Crimp connection, Flat gasket, 4x Ø 3.2, coding: N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
MANUTYPEDESC
Manufacturer Type Description
RC-12P2N8A23YQX
INTNO
International product number
4063151454845
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
46
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
40
QUANTITYINT
Quantity Scale
40
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part