Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1248-01 - B1, the new on-site mixed concrete range of products for electrical installation work. In addition to the tried-and-tested system features such as the flat front part, sturdy fixing domes and the support element slot with a sprung box base, the new B1 range has innovative conduit entries, sturdy slots for the new B1 Prefix® system wing range, and also bridges – which can be broken out later if required – for connecting accessories in combinations. · Suitable for all types of formwork · Slot for Prefix® system wing set · For sturdy combination over the complete box body with the standardised 71 mm combination distance · Innovative conduit entries for fast fitting on the building site · Signal bristles for easy location with installations on the opposing formwork side · Plenty of installation space · Installation of pre-wired installation accessories with multiple combinations, because the bridge can be broken out later
Bill of material
1248-01
CNSORDERNO
Art. No.
1248-01
CNSEAN
EAN code
4013456551312
BZ
Designation
B1 Wandleuchten-Anschlussdose
LOD
Level of details
L
Length
94 mm
B
Width
75 mm
T
Depth
59 mm
EO
Installation opening Ø
35 mm
AO
Break-out openings for DIN EN Ø 20/25 mm conduits
6
MR
Markings for cables up to Ø 16 mm
6
AT
Number of parts
2
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
B1, the new on-site mixed concrete range of products for electrical installation work. In addition to the tried-and-tested system features such as the flat front part, sturdy fixing domes and the support element slot with a sprung box base, the new B1 range has innovative conduit entries, sturdy slots for the new B1 Prefix® system wing range, and also bridges – which can be broken out later if required – for connecting accessories in combinations. · Suitable for all types of formwork · Slot for Prefix® system wing set · For sturdy combination over the complete box body with the standardised 71 mm combination distance · Innovative conduit entries for fast fitting on the building site · Signal bristles for easy location with installations on the opposing formwork side · Plenty of installation space · Installation of pre-wired installation accessories with multiple combinations, because the bridge can be broken out later
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    1255-01 - B1 one-gang box
    KAISER
    1260-01 - B1 large conduit one-gang junction box
    KAISER
    1265-01 - B1 one-gang junction box
    KAISER
    1268-01 - B1 electronics box
    KAISER
    1297-02 - Conc. const., junction casing
    KAISER
    1248-03 - B1 Universal-Wandauslass
    KAISER
    1269-01 - B1 Two-gang junction box
    KAISER
    1265-11 - B1 one-gang junction box
    KAISER
    1275-40 - Concrete const. one-gang box CEE 16A
    KAISER
    1295-02 - Conc. constr. junction casing
    KAISER
    1297-75 - Earthing equipotential busbar casing 16²
    KAISER
    9916 - Transition box
    KAISER
    1211-01 - Prefix® concrete building box for fixing to the reinforcement
    KAISER
    1276-71 - Conc. construction junction box
Previews
3D
Dimension
2D
Download CAD models