Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1248-40 - Conc. constr. wall light connection box
Bill of material
1248-40
CNSORDERNO
Order code
1248-40
BZ
Designation
Conc. constr. wall light connection box, with plaster skin, exit opening Ø 35 mm, Depth 58 mm
LOD
Level of Details
T
Depth
58 mm
ALO
Exit opening Ø
35 mm
M25
Markings for cables and DIN EN conduits up to Ø 25 mm
2
AT
Number of parts
2
CNSMASSEXACT
Individual net weight
37 g
CNSVOLUMEEXACT
Single volume
0.406 l
CNSEAN
EAN-Code
4013456330801
ETIM40
ETIM 40
EC002601
INFOLINK
Datasheet
HTML (Online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models