Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1248-55 - Luminaire connection box
Bill of material
1248-55
CNSORDERNO
Order number
1248-55
CNSEAN
EAN-Code
4013456331105
BZ
Designation
Luminaire connection box
LOD
Level of Details
T
Depth
55 mm
ED
Ceiling exit (CE) Ø
35 mm
LL
Light hook length
55 mm
RE20
Conduit entries M20
1
INFOLINK
Data Sheet
HTML (Online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    1068-02 - Electronics box
    KAISER
    1095-91 - Junction casing 100
    KAISER
    1144-00 - Ceiling exit bush
    KAISER
    1055-04 - One-gang box
    KAISER
    1159-50 - Mini equipment carrier
    KAISER
    1094-91 - Junction casing 80
    KAISER
    1097-75 - Potential equalisation casing 16²
    KAISER
    1096-91 - Junction casing 150
    KAISER
    1181-65 - Signaldeckel UP¹ für Einbauöffnungen Ø 60 mm
    KAISER
    1184-69 - Sound insulation cover
    KAISER
    1555-88 - Screened one-gang junction box
    KAISER
    1172-05 - Junction box
    KAISER
    1184-90 - Universal VDE cover
    ABB Installation Products
    Covers
Previews
3D
Dimension
2D
Download CAD models