Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
125-0701-231
Bill of material
125-0701-231
PN
Part Number
125-0701-231
DESC
Description
SMPM Male, Straight Surface Mount, Full Detent
TS
Termination Style
Printed Circuit Board
TYPE
Type
Standard
TT
Termination Type
Solderless
BS
Body Style
Straight
GENDER
Gender
Plug
BM
Body Material
Beryllium Copper
MF
Max Frequency
18 GHz
IMPEDANCE
Impedance
50 Ohm
MS
Mounting Style
PCB SMT
BP
Body Plating
Gold
CP
Contact Plating
Gold
INTERFACE
Interface
Full Detent
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models