Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
125_2701_201 - Cinch Connectivity Solutions
Bill of material
125-2701-201
PN
Part Number
125-2701-201
DESC
Description
SMPM Male, Straight PCB Mount, Smooth Bore
TS
Termination Style
Printed Circuit Board
TT
Termination Type
Solder
GENDER
Gender
Plug
MAXFREQ
Max Frequency
65 GHz
IMPEDANCE
Impedance
50 Ohm
BS
Body Style
Straight
MS
Mounting Style
Straight PCB Mount
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models