Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1251110000 - CP A BATTERY 24V DC17AH
Bill of material
Weidmueller 1251110000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1251110000
MANUTYPEDESC
Manufacturer Type Description
CP A BATTERY 24V DC17AH
DESCSHORT
Short Description
Battery (UPS) 24 V DC, 17 Ah
DESCLONG
Long Description
Battery for uninterruptible power supply.
GTIN
4050118043136
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
13.330 kg
AAD931
customs tariff number (TARIC)
85072080
URL
URL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models